text.skipToContent text.skipToNavigation

925-124C501

by GAI-Tronics 

Catalog ID: 925-124C501

SP2 is GAI-TRONICS’ most advanced paging and intercom system yet. Combining the simplicity of “press to page, release to party” operation with cutting-edge multicast Voice over Internet Protocol (VoIP) technology, SP2 is capable of providing virtually instant communication in the most demanding of environments. SP2 is a serverless system. While other systems rely on servers to route calls and administrate the system, SP2 uses multicast technology, bypassing the need for servers and resulting in a number of benefits.

Product Details

General

Color Gray
Connectivity Options Ethernet with RTU
Material Aluminum
Output Level Speaker 8 Ohm
Power 30 W
Series SP2
Signal Type VoIP
Temperature Range -4°F to +140°F (-20°C to +60°C)
Type Hazardous Area Handset/Speaker Stations
Weather Rating NEMA Type 4X

Dimensions

Height 14.31 in
Weight 49 lb
Width 13.06 in

Electrical Ratings

Signal VoIP

Certifications and Compliance

Certified Listed UL
Hazardous Rating(s) UL Div 1