SKU-925-144E502
SKU-925-144E502

VoIP Plant Paging/Intercom Station

Brand:

GAI-Tronics

Catalog ID:

925-144E502

SP2 is GAI-TRONICS’ most advanced paging and intercom system yet. Combining the simplicity of “press to page, release to party” operation with cutting-edge multicast Voice over Internet Protocol (VoIP) technology, SP2 is capable of providing virtually instant communication in the most demanding of environments. SP2 is a serverless system. While other systems rely on servers to route calls and administrate the system, SP2 uses multicast technology, bypassing the need for servers and resulting in a number of benefits.

Product details

General

Color
Gray
Connectivity Options
Ethernet with ALT Page & RTU
Material
Aluminum
Output Level Speaker
8 Ohm
Power
30 W
Series
SP2
Signal Type
VoIP
Temperature Range
-4°F to +140°F (-20°C to +60°C)
Type
  • Hazardous Area Handset/Speaker Stations
  • Alt Page
Weather Rating
IP66

Dimensions

Height
14.31 in
Weight
49 lb
Width
13.06 in

Electrical Ratings

Signal
VoIP

Certifications And Compliance

Certified Listed
ATEX
Hazardous Rating(s)
ATEX Zone 1