SKU-930-420R100
SKU-930-420R100

VoIP Plant Paging/Intercom Station

Brand:

GAI-Tronics

Catalog ID:

930-420R100

SP2 Remote Handset/Speaker Amplifier Station, 100-240 VAC, UL Safe area, Ethernet cable connection, 8-ohm speaker output with SmartVolume, RTU output, Orange finish.

Product details

General

Color
Orange
Connectivity Options
VoIP, Ethernet with RTU
Material
Steel
Output Level Speaker
8 ohm
Power
30 Watt
Series
SP2
Temperature Range
-22° F to +140° F (-30° C to +60° C)
Weather Rating
NEMA Type 12

Dimensions

Weight
6 lb

Electrical Ratings

Signal
VoIP

Certifications And Compliance

Certified Listed
UL
Hazardous Rating(s)
UL Safe Area