Brand: GAI-Tronics
Catalog ID: 920-320S100
Catalog Number
920-320S100
Color
Orange
Connectivity Options
Ethernet with RTU
Output Level Speaker
8 Ohm
Power
30 W
Series
SP2
Signal Type
VoIP
Temperature Range
-22° F to +140° F (-30° C to +60° C)
Weather Rating
NEMA Type 4X
Cubic Capacity
1625.19 cu.in
Depth
10.5
Height
14.2 in
Weight
11 lb
Width
10.9 in
Input Voltage
100-240 VAC
Signal
VoIP
Certification
UL
Hazardous Rating(s)
NRTL Listed (USA and Canada) Hazardous Locations: UL Class I, Division 2, Groups A, B, C, D