HUBBELL
Image of 920-320H303 SP2 Zone 2 Amplifier Speaker Station

SP2 Zone 2 Amplifier Speaker Station

Brand: GAI-Tronics

Catalog ID: 920-320H303

SP2 is GAI-Tronics’ most advanced paging and intercom system yet. Combining the simplicity of “press to page, release to party” operation with cutting-edge multicast Voice over Internet Protocol (VoIP) technology, SP2 is capable of providing virtually instant communication in the most demanding of environments.

  • Serverless Page Party
  • Multicast VoIP Technology

General

Catalog Number

920-320H303

Color

Black

Connectivity Options

Ethernet

Series

SP2 Series

Type

Ethernet with RTU

Dimensions

Cubic Capacity

1043.281228 cu.in

Depth

7.48

Height

11.81 in

Width

11.81 in

Certifications And Compliance

Certified Listed

CE Mark

Hazardous Rating(s)

  • IEC Zone 2
  • Ex ic nA IIC T4 Gc
  • Ex ic tb IIIC T135°C Dc IP 66

Operational

Connectivity Options

Ethernet

Temperature Range

-22°F to +140°F (-30°C to +60°C)