SP2-925-1BxSeries-Handset-Spkr-Zone2
SP2-925-1BxSeries-Handset-Spkr-Zone2

SP2 Zone 2 Handset/Speaker Station

Brand:

GAI-Tronics

Catalog ID:

925-1B1F303

SP2 is GAI-Tronics’ most advanced paging and intercom system yet. Combining the simplicity of “press to page, release to party” operation with cutting-edge multicast Voice over Internet Protocol (VoIP) technology, SP2 is capable of providing virtually instant communication in the most demanding of environments.

Product details

General

Color
Black
Connectivity Options
Fiber
Series
SP2
Temperature Range
-22°F to +140°F (-30°C to +60°C)
Type
  • Fiber with RTU
  • Multi-Party

Dimensions

Cubic Capacity
1043.281228 cu.in
Depth
7.48
Height
11.81 in
Width
11.81 in

Certifications And Compliance

Certified Listed
CE Mark
Hazardous Rating(s)
  • ATEX Zone 2
  • Class I, Division 2
  • Class I, Division 2, Groups A, B, C, D
  • II 3 D Ex ic tb IIIC T135°C Dc IP66