text.skipToContent text.skipToNavigation

SP2 Zone 2 Handset/Speaker Station

by GAI-Tronics 

Catalog ID: 925-1B4H3R3

SP2 is GAI-Tronics’ most advanced paging and intercom system yet. Combining the simplicity of “press to page, release to party” operation with cutting-edge multicast Voice over Internet Protocol (VoIP) technology, SP2 is capable of providing virtually instant communication in the most demanding of environments.

Product Details

General

Color Black
Connectivity Options Fiber
Series SP2
Temperature Range -22°F to +140°F (-30°C to +60°C)
Type
  • Fiber with RTU
  • Multi-Party

Dimensions

Cubic Capacity 1043.281228 cu.in
Depth 7.48
Height 11.81 in
Width 11.81 in

Certifications and Compliance

Certified Listed CE Mark