text.skipToContent text.skipToNavigation

760-821

by GAI-Tronics 

Catalog ID: 760-821

Remote Terminal Unit SmartSeries Amplifier, Weatherproof, Metallic; Consists of: 751-901 and 7325-105

  • Station off-hook status monitored
  • Page and off-hook duration limited to prevent nuisance pages and open microphone problems
  • SmartVolume feature automatically adjusts station speaker volume according to background noise
  • Self-diagnostics monitor status and report problems with speaker amplifier, speaker voice coil, cable path, and handset amplifier
  • Priority page allows important messages to override operational communications. Different priorities are available for normal and alarm modes

Product Details

General

Color Gray
Material Steel / Aluminum
Output Level Speaker 8 / 16 Ohm
Power 12 W
Series SmartSeries
Signal Type Analog
Type Outdoor Amplifier Station with RTU
Weather Rating Outdoor

Dimensions

Cubic Capacity 1544.832 cu.in
Depth 9.6
Height 14.9 in
Weight 25.5 lb
Width 10.8 in

Electrical Ratings

Signal 33 Ohm

Certifications and Compliance

Certification UL
Certified Listed UL
Hazardous Rating(s) UL Div 2