text.skipToContent text.skipToNavigation

7325-105

by GAI-Tronics 

Catalog ID: 7325-105

Enclosure, Weatherproof, Metal, Smart Station, RTU

Product Details

General

Color Gray
Material Aluminum
Output Level Speaker NA
Power NA
Series SmartSeries
Signal Type Analog
Type Weatherproof Enclosure with RTU
Weather Rating Outdoor

Dimensions

Cubic Capacity 1544.832 cu.in
Depth 9.6
Height 14.9 in
Weight 20.4 lb
Width 10.8 in

Certifications and Compliance

Certification UL
Hazardous Rating(s) UL Div 2

Resources/Downloads