SKU-13381-001-25W
SKU-13381-001-25W

25 Watt IEC/ATEX Speakers - 100V

Brand:

GAI-Tronics

Catalog ID:

13381-004

The speakers carry a global weather rating of IP66 together with Zone 1 approval to: IEC (International), ATEX (European Division), INMETRO (Brazile) and GOST-R. Easily identifiable in red these models are available as Exd, and (on request) Exde versions.

Product details

General

Color
Red (RAL3000)
Storage Temperature Range
-50 °C to + 70 °C (-58 °F to + 158 °F)

Electrical Ratings

Wattage
25 W

Certifications And Compliance

Certification
  • IEC (international)
  • ATEX (European Union)
  • INMETRO (Brazil)
  • GOST-R
Compliance
IP66/67