WBP_PS5E03B_PRODIMAGE
WBP_PS5E03B_PRODIMAGE

Copper Solutions, Patch Cord, Cat5E, PS5E, Shielded, Blue, 5' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

PS5E05B

Copper Solutions, Patch Cord, Cat5E, PS5E, Shielded, Blue, 5' Length.

  • Third Party Verified Category 5E Component
  • Plug Optimized for High Density Switch Ports
  • Qualified to 150% of 802.3bt PoE Current Level
  • 100% Performance Tested

Produit standard

Product details

General

Application
Attenuation
.1dB
Boot Type
PVC
Color
EU RoHS Indicator
Yes
Item Type
NEXTSPEED Category 6 and 5e Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Plug Type
RJ45
Temperature Rating
Par TIA
UPC
662620288765

Dimensions

Outside Diameter
0.218

Electrical Ratings

Voltage Rating
300V AC kV

Conductor Related

Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
150