text.skipToContent text.skipToNavigation

HC5EB01

by multiple brands 

Catalog ID: HC5EB01

Patch Cord, Speed Gain, Cat5E, Slim, Blue, 1'

Standard Product

Product Details

General

Attenuation .1dB
Boot Type PVC
Color Blue
EU RoHS Indicator Yes
Item Type NEXTSPEED Category 6 and 5e Patch Cords
Material - Insulation Flame Redardant PVC
Material - Jacket Flame Redardant PVC
OEM Brand Name Hubbell Premise Wiring
Plug Type RJ45
Temperature Rating Per TIA
Type Standard
UPC 662620234014

Dimensions

Length 1 ft
Outside Diameter 0.218

Electrical Ratings

Voltage Rating 300V AC kV

Conductor Related

Conductor Stranding Stranded
Conductor Type Copper
Number Of Conductors 8-Conductor
Wire Size #24 AWG

Certifications and Compliance

Industry Standard(s) Meets And Exceeds ANSI/TIA

Logistics

Carton Quantity 125

Resources/Downloads