WBP_HC5EB01_PRODIMAGE
WBP_HC5EB01_PRODIMAGE
Discontinued

Patch Cord, Speed Gain, Cat5E, Slim, Blue, 1'

Brand:

Bryant

Catalog ID:

HC5EB01

Patch Cord, Speed Gain, Cat5E, Slim, Blue, 1'

Standard Product

Product details

General

Attenuation
.1dB
Boot Type
PVC
Color
  • Blue
EU RoHS Indicator
Yes
Item Type
NEXTSPEED Category 6 and 5e Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Plug Type
RJ45
Temperature Rating
Per TIA
Type
Standard
UPC
662620234014

Dimensions

Length
1 ft
Outside Diameter
0.218

Electrical Ratings

Voltage Rating
300V AC kV

Conductor Related

Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG

Certifications And Compliance

Industry Standard(s)
Meets And Exceeds ANSI/TIA

Logistics

Carton Quantity
125

Resources and downloads