text.skipToContent text.skipToNavigation

HC5EB07

by multiple brands 

Catalog ID: HC5EB07

Patch Cord, Speed Gain, Cat5E, Slim, Blue, 7'

  • Verified Category 5E Component Exceeds TIA Limits
  • Plug Optimized For High Density Switch Ports
  • Gigabit Assurance
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

Product Details

General

Attenuation .1dB
Boot Type PVC
Color Blue
EU RoHS Indicator Yes
Item Type NEXTSPEED Category 6 and 5e Patch Cords
Material - Insulation Flame Redardant PVC
Material - Jacket Flame Redardant PVC
OEM Brand Name Hubbell Premise Wiring
Performance
  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+
Plug Type RJ45
Temperature Rating Per TIA
Type Standard
UPC 662620234045

Dimensions

Length 7 ft
Outside Diameter 0.218

Electrical Ratings

Voltage Rating 300V AC kV

Conductor Related

Conductor Stranding Stranded
Conductor Type Copper
Number Of Conductors 8-Conductor
Wire Size #24 AWG

Certifications and Compliance

Industry Standard(s)
  • ANSI/TIA/EIA-568-C.2 Category 5E Component
  • ISO 11801/60603-7-41 Category 5E Component

Resources/Downloads