text.skipToContent text.skipToNavigation

HC5EB20

by multiple brands 

Catalog ID: HC5EB20

Patch Cord, Speed Gain, Cat5E, Slim, Blue, 20'

  • Verified Category 5E Component Exceeds TIA Limits
  • Plug Optimized For High Density Switch Ports
  • Gigabit Assurance
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

Product Details

General

Attenuation .1dB
Boot Type PVC
Color Blue
EU RoHS Indicator Yes
Item Type NEXTSPEED Category 6 and 5e Patch Cords
Material - Insulation Flame Redardant PVC
Material - Jacket Flame Redardant PVC
OEM Brand Name Hubbell Premise Wiring
Performance
  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+
Plug Type RJ45
Temperature Rating Per TIA
Type Standard
UPC 662620234076

Dimensions

Length 20 ft
Outside Diameter 0.218

Electrical Ratings

Voltage Rating 300V AC kV

Conductor Related

Conductor Stranding Stranded
Conductor Type Copper
Number Of Conductors 8-Conductor
Wire Size #24 AWG

Certifications and Compliance

Industry Standard(s)
  • ANSI/TIA/EIA-568-C.2 Category 5E Component
  • ISO 11801/60603-7-41 Category 5E Component

Resources/Downloads