text.skipToContent text.skipToNavigation

HC5EW01

by multiple brands 

Catalog ID: HC5EW01

Copper Solutions, Patch Cords, SPEEDGAIN, Cat 5e, Slim, 1' Length, White

Standard Product

Product Details

General

Attenuation .1dB
Boot Type PVC
Color White
EU RoHS Indicator Yes
Item Type NEXTSPEED Category 6 and 5e Patch Cords
Material - Insulation Flame Redardant PVC
Material - Jacket Flame Redardant PVC
OEM Brand Name Hubbell Premise Wiring
Plug Type RJ45
Temperature Rating Per TIA
Type Standard
UPC 662620236483

Dimensions

Length 1 ft
Outside Diameter 0.218

Electrical Ratings

Voltage Rating 300V AC kV

Conductor Related

Conductor Stranding Stranded
Conductor Type Copper
Number Of Conductors 8-Conductor
Wire Size #24 AWG