text.skipToContent text.skipToNavigation

HC5EY01

by multiple brands 

Catalog ID: HC5EY01

Copper Solutions, Patch Cords, SPEEDGAIN, Cat 5e, Slim, 1' Length, Yellow

Standard Product

Product Details

General

Attenuation .1dB
Boot Type PVC
Color Yellow
EU RoHS Indicator Yes
Item Type NEXTSPEED Category 6 and 5e Patch Cords
Material - Insulation Flame Redardant PVC
Material - Jacket Flame Redardant PVC
Plug Type RJ45
Temperature Rating Per TIA
Type Standard
UPC 662620236711

Dimensions

Length 1 ft
Outside Diameter 0.218

Electrical Ratings

Voltage Rating 300V AC kV

Conductor Related

Conductor Stranding Stranded
Conductor Type Copper
Number Of Conductors 8-Conductor
Wire Size #24 AWG

Certifications and Compliance

Industry Standard(s) Meets And Exceeds ANSI/TIA