text.skipToContent text.skipToNavigation

NSC5EB03

By multiple brands 

Catalog ID: NSC5EB03

By Hubbell Wiring Device-Kellems
Catalog ID:  NSC5EB03
Patch Cord, NETSELECT, Category 5E, Slim, Blue,3 Foot

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Category 5e
Color Blue
EU RoHS Indicator Contact Manufacturer
Series Cat 5E
Type NetSelect Cat5e
UPC 883778505690

Dimensions

Length 3 ft

Conductor Related

Number Of Conductors 8-Conductor
Wire Size #24 AWG

Certifications and Compliance

Industry Standard(s) TIA-568-C

Logistics

Carton Quantity 200

Resources and Downloads