WBP_NSC5EBK01_PRODIMAGE
WBP_NSC5EBK01_PRODIMAGE

Patch Cord, NETSELECT, Category 5E, Slim, Black, 10 Foot

Brand:

Hubbell Premise Wiring

Catalog ID:

NSC5EBK10

Patch Cord, NETSELECT, Category 5E, Slim, Black,10 Foot

Standard Product

Product details

General

Application
Category 5e
Color
Black
EU RoHS Indicator
Contact Manufacturer
Series
Cat 5E
Sub Brand
Copper Patch Cords
Type
NetSelect Cat5e
UPC
883778505997

Dimensions

Length
10 ft

Conductor Related

Number of Conductors
8-Conductor
Wire Size
#24 AWG

Certifications And Compliance

Industry Standard(s)
TIA-568-C

Logistics

Carton Quantity
80