text.skipToContent text.skipToNavigation

NSC5EGY01

By multiple brands 

Catalog ID: NSC5EGY01

By Bryant
Catalog ID:  NSC5EGY01
Patch Cord, NETSELECT, Category 5E, Slim, Gray,1 Foot

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Category 5e
Color Gray
EU RoHS Indicator Contact Manufacturer
Series Cat 5E
Type NetSelect Cat5e
UPC 883778505775

Dimensions

Length 1 ft

Conductor Related

Number Of Conductors 8-Conductor
Wire Size #24 AWG

Certifications and Compliance

Industry Standard(s) TIA-568-C

Logistics

Carton Quantity 300

Resources and Downloads