text.skipToContent text.skipToNavigation

NSC5EGY05

by multiple brands 

Catalog ID: NSC5EGY05

Patch Cord, NETSELECT, Category 5E, Slim, Gray,5 Foot

Standard Product

Product Details

General

Application Category 5e
Color Gray
EU RoHS Indicator Contact Manufacturer
Series Cat 5E
Sub Brand Copper Patch Cords
Type NetSelect Cat5e
UPC 883778505799

Dimensions

Length 5 ft

Conductor Related

Number Of Conductors 8-Conductor
Wire Size #24 AWG

Certifications and Compliance

Industry Standard(s) TIA-568-C

Logistics

Carton Quantity 150

Resources/Downloads