WBP_NSC5EW01_PRODIMAGE
WBP_NSC5EW01_PRODIMAGE

Copper Solutions, Patch Cord, NETSELECT, Cat5E, Slim Style, White, 15' Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NSC5EW15

Copper Solutions, Patch Cord,NETSELECT, Cat5E, Slim Style, White, 15' Length

Standard Product

Product details

General

Application
Category 5e
Color
White
EU RoHS Indicator
Contact Manufacturer
Series
Cat 5E
Sub Brand
Copper Patch Cords
Type
NetSelect Cat5e
UPC
883778505911

Dimensions

Length
15 ft

Conductor Related

Number of Conductors
8-Conductor
Wire Size
#24 AWG

Certifications And Compliance

Industry Standard(s)
TIA-568-C

Logistics

Carton Quantity
60