Patch Cord, NETSELECT, Category 5E, Slim, Black, 7 Foot
Request a Quote
Brand:
Bryant
Catalog ID:
NSC5EBK07
Brand
Bryant
Hubbell Premise Wiring
Hubbell Wiring Device-Kellems
P-CORD,NETSELECT,C5E,SLIM,BK,7FT
Standard Product
Product details
Resources and downloads
Product details
General
Application
Category 5e
Color
Black
EU RoHS Indicator
Contact Manufacturer
Series
Cat 5E
Sub Brand
Copper Patch Cords
Type
NetSelect Cat5e
UPC
883778505980
Dimensions
Length
7 ft
Conductor Related
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Certifications And Compliance
Industry Standard(s)
TIA-568-C
Logistics
Carton Quantity
120
Resources and downloads
Specifications
NSC5EBK07 Specification Sheet
Catalogs
Bryant Full Line Catalog
Catalog Page
BRY R-6 Catalog Page