WBP_NSC5EB01_PRODIMAGE
WBP_NSC5EB01_PRODIMAGE

Patch Cord, NETSELECT, Category 5E, Slim, Blue, 10 Foot

Brand:

Hubbell Premise Wiring

Catalog ID:

NSC5EB10

Patch Cord, NETSELECT, Category 5E, Slim, Blue,10 Foot

Standard Product

Product details

General

Application
Category 5e
Color
  • Blue
EU RoHS Indicator
Contact Manufacturer
Series
Cat 5E
Sub Brand
Copper Patch Cords
Type
NetSelect Cat5e
UPC
883778505720

Dimensions

Length
10 ft

Conductor Related

Number of Conductors
8-Conductor
Wire Size
#24 AWG

Certifications And Compliance

Industry Standard(s)
TIA-568-C

Logistics

Carton Quantity
80