WBP_NSC5EGY01_PRODIMAGE
WBP_NSC5EGY01_PRODIMAGE

Patch Cord, NETSELECT, Category 5E, Slim, Gray, 3 Foot

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NSC5EGY03

Patch Cord, NETSELECT, Category 5E, Slim, Gray,3 Foot

Standard Product

Product details

General

Application
Category 5e
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Series
Cat 5E
Sub Brand
Copper Patch Cords
Type
NetSelect Cat5e
UPC
883778505782

Dimensions

Length
3 ft

Conductor Related

Number of Conductors
8-Conductor
Wire Size
#24 AWG

Certifications And Compliance

Industry Standard(s)
TIA-568-C

Logistics

Carton Quantity
200