WBP_NSC5EW01_PRODIMAGE
WBP_NSC5EW01_PRODIMAGE

Patch Cord, NETSELECT, Category 5E, Slim, White, 1 Foot

Brand:

Hubbell Premise Wiring

Catalog ID:

NSC5EW01

Patch Cord, NETSELECT, Category 5E, Slim, White,1 Foot

Standard Product

Product details

General

Application
Category 5e
Color
White
EU RoHS Indicator
Contact Manufacturer
Series
Cat 5E
Sub Brand
Copper Patch Cords
Type
NetSelect Cat5e
UPC
883778505867

Dimensions

Length
1 ft

Conductor Related

Number of Conductors
8-Conductor
Wire Size
#24 AWG

Certifications And Compliance

Industry Standard(s)
TIA-568-C

Logistics

Carton Quantity
300