WBP_HC5EB01_PRODIMAGE
WBP_HC5EB01_PRODIMAGE
Discontinued

Patch Cord, Speed Gain, Cat5E, Slim, Blue, 10'

Brand:

Catalog ID:

HC5EB10

NEXTSPEED® Category 5e Patch Cord, Slim, 10'.

Produit standard

Product details

General

Attenuation
.1dB
Boot Type
PVC
Color
  • Blue
  • Bleu
EU RoHS Indicator
Yes
Item Type
NEXTSPEED Category 6 and 5e Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Performance
  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+
Plug Type
RJ45
Temperature Rating
Par TIA
Type
UPC
662620234052

Dimensions

Length
10 ft
Outside Diameter
0.218

Electrical Ratings

Voltage Rating
300V AC kV

Conductor Related

Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG

Certifications And Compliance

Industry Standard(s)
  • ANSI/TIA/EIA-568-C.2 Category 5E Component
  • ISO 11801/60603-7-41 Category 5E Component

Resources and downloads