text.skipToContent text.skipToNavigation

HC6B05SP

by Hubbell Premise Wiring 

Catalog ID: HC6B05SP

Patch Cord, NextSpeed, Cat6A, SecureBoot, Blue, 5' Length

Secure Boot

Product Details

General

Application Data Exchange
Attenuation .1dB
Boot Type Secure
Color Blue
Number Of Cores 1
Sub Brand Copper Patch Cords
Temperature Rating Per TIA
Type NEXTSPEED Category 6 Patch Cords
UPC 662620334394

Dimensions

Length 5 ft
Outside Diameter 0.218 in

Electrical Ratings

Voltage Rating 300V AC kV

Conductor Related

Conductor Stranding Solid
Number Of Conductors 8-Conductor
Wire Size #24 AWG

Certifications and Compliance

Industry Standard(s) UL1863

Resources/Downloads