

Brand: Hubbell Premise Wiring
Catalog ID: HC6B25SP
Secure Boot
Application
Data Exchange
Attenuation
.1dB
Boot Type
Secure
Catalog Number
HC6B25SP
Color
Blue
Number of Cores
1
Sub Brand
Copper Patch Cords
Temperature Rating
Per TIA
Type
NEXTSPEED Category 6 Patch Cords
UPC
662620334516
Length
25 ft
Outside Diameter
0.218 in
Voltage Rating
300V AC kV
Conductor Stranding
Solid
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
UL1863
Attenuation
.1dB
Temperature Rating
Per TIA
Boot Type
Secure
Number of Cores
1