text.skipToContent text.skipToNavigation

HC6BK07SP

by Hubbell Premise Wiring 

Catalog ID: HC6BK07SP

Patch Cords, NEXTSPEED, Cat 6A, Secure Boot, Black, 7' Length

Secure Boot

Product Details

General

Application Data Exchange
Attenuation .1dB
Boot Type Secure
Color Black
Plug Type RJ45
Sub Brand Copper Patch Cords
Temperature Rating Per TIA
Type NEXTSPEED Category 6 Patch Cords
UPC 662620554136

Dimensions

Length 7 ft
Outside Diameter 0.218 in

Electrical Ratings

Voltage Rating 300V AC kV

Conductor Related

Number Of Conductors 8-Conductor
Wire Size #24 AWG

Certifications and Compliance

Industry Standard(s) UL1870

Resources/Downloads

Sales Drawings