WBP_HC6OR01_PRODIMAGE
WBP_HC6OR01_PRODIMAGE

Copper Solutions, Patch Cords, NEXTSPEED, Cat 6, Slim, 25' Length, Orange

Brand:

Hubbell Premise Wiring

Catalog ID:

HC6OR25

Copper Solutions, Patch Cords, NEXTSPEED, Cat 6, Slim, 25' Length, Orange

Standard Product

Product details

General

Attenuation
.1dB
Boot Type
PVC
Color
Orange
EU RoHS Indicator
Yes
Item Type
NEXTSPEED Category 6 and 5e Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
OEM Brand Name
Hubbell Premise Wiring
Performance
  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+
Plug Type
RJ45
Temperature Rating
Per TIA
Type
Standard
UPC
662620232706

Dimensions

Length
25 ft
Outside Diameter
0.218

Electrical Ratings

Voltage Rating
300V AC kV

Conductor Related

Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG

Certifications And Compliance

Industry Standard(s)
  • ANSI/TIA/EIA-568-C.2 Category 6 Component
  • ISO 11801/60603-7-41 Category 6 Component

Logistics

Carton Quantity
12

Resources and downloads