HUBBELL
WBP_HCL6B01_PRODIMAGE
WBP_HCL6B01_PRODIMAGE

Patch Cord, NEXTSPEED, Category 6, Low Diameter28 AWG, Blue, 7 Foot

Brand:

Hubbell Premise Wiring

Catalog ID:

HCL6B07

Patch Cord, NEXTSPEED, Category 6, Low Diameter28 AWG, Blue, 7 Foot

Low OD, C6, Slim

Product details

General

Application

Data Transmission

Catalog Number

HCL6B07

Color

Blue

Sub Brand

Copper Patch Cords

Type

NEXTSPEED Category 6 Patch Cords

UPC

662620610214

Dimensions

Length

7 ft

Electrical Ratings

Voltage Rating

300 VAC

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#28 AWG

Certifications And Compliance

Industry Standard(s)

UL1863

Logistics

Carton Quantity

60