text.skipToContent text.skipToNavigation

HCL6BK30

by Hubbell Premise Wiring 

Catalog ID: HCL6BK30

Patch Cord, NEXTSPEED, Category 6, Low Diameter28 AWG, Black, 30 Foot

Low OD, C6, Slim

Product Details

General

Application Data Transmission
Color Black
Type NEXTSPEED Category 6 Patch Cords
UPC 662620610535

Dimensions

Length 30 ft

Electrical Ratings

Voltage Rating 300 VAC

Conductor Related

Number Of Conductors 8-Conductor
Wire Size #28 AWG

Certifications and Compliance

Industry Standard(s) UL1863

Logistics

Carton Quantity 10

Resources/Downloads

Sales Drawings