text.skipToContent text.skipToNavigation

HCL6GN05

by Hubbell Premise Wiring 

Catalog ID: HCL6GN05

Patch Cord, NEXTSPEED, Category 6, Low Diameter 28 AWG, Green, 5 Foot

Low OD, Slim

Product Details

General

Application Data Exchange
Sub Brand Copper Patch Cords
Temperature Rating Per TIA
Type NEXTSPEED Category 6 Patch Cords
UPC 662620618586

Electrical Ratings

Voltage Rating 300 VAC

Conductor Related

Number Of Conductors 8-Conductor
Wire Size #28 AWG

Certifications and Compliance

Industry Standard(s) UL1863

Resources/Downloads