WBP_HCL6OR01_PRODIMAGE
WBP_HCL6OR01_PRODIMAGE

Patch Cord, NEXTSPEED, Category 6, Low Diameter 28 AWG, Orange, 10 Foot

Brand:

Hubbell Premise Wiring

Catalog ID:

HCL6OR10

Patch Cord, NEXTSPEED, Category 6, Low Diameter 28 AWG, Orange, 10 Foot

Low OD, Slim

Product details

General

Application
Data Exchange
Sub Brand
Copper Patch Cords
Temperature Rating
Per TIA
Type
NEXTSPEED Category 6 Patch Cords
UPC
662620618692

Electrical Ratings

Voltage Rating
300 VAC

Conductor Related

Number of Conductors
8-Conductor
Wire Size
#28 AWG

Certifications And Compliance

Industry Standard(s)
UL1863