WBP_HCL6W01_PRODIMAGE
WBP_HCL6W01_PRODIMAGE

Patch Cord, NEXTSPEED, Category 6, Low Diameter28 AWG, White, 10 Foot

Brand:

Hubbell Premise Wiring

Catalog ID:

HCL6W10

NEXTSPEED Patch Cord Cat 6 Low Diameter28 AWG, 10 Foot

Low OD, C6, Slim

Product details

General

Application
Data Transmission
Color
White
Sub Brand
Copper Patch Cords
Type
NEXTSPEED Category 6 Patch Cords
UPC
662620610405

Dimensions

Length
10 ft

Electrical Ratings

Voltage Rating
300 VAC

Conductor Related

Number of Conductors
8-Conductor
Wire Size
#28 AWG

Certifications And Compliance

Industry Standard(s)
UL1863

Logistics

Carton Quantity
50