text.skipToContent text.skipToNavigation

HCL6W25

By Hubbell Premise Wiring 

Catalog ID: HCL6W25

By Hubbell Premise Wiring
Catalog ID:  HCL6W25
Patch Cord, NEXTSPEED, Category 6, Low Diameter28 AWG, White, 25 Foot

Low OD, C6, Slim

More Options

Where to Buy

Product Details

General

Type NEXTSPEED Category 6 Patch Cords
UPC 662620610436

Dimensions

Length 25 ft

Electrical Ratings

Voltage Rating 300 VAC

Conductor Related

Number Of Conductors 8-Conductor
Wire Size #28 AWG

Certifications and Compliance

Industry Standard(s) UL1863

Logistics

Carton Quantity 12