text.skipToContent text.skipToNavigation

HCL6Y30

by Hubbell Premise Wiring 

Catalog ID: HCL6Y30

Patch Cord, NEXTSPEED, Category 6, Low Diameter 28 AWG, Yellow, 30 Foot

Low OD, Slim

Product Details

General

Application Data Exchange
Sub Brand Copper Patch Cords
Temperature Rating Per TIA
Type NEXTSPEED Category 6 Patch Cords
UPC 662620618555

Electrical Ratings

Voltage Rating 300 VAC

Conductor Related

Number Of Conductors 8-Conductor
Wire Size #28 AWG

Certifications and Compliance

Industry Standard(s) UL1863

Resources/Downloads