text.skipToContent text.skipToNavigation

NSC6P01

By Hubbell Premise Wiring 

Catalog ID: NSC6P01

By Hubbell Premise Wiring
Catalog ID:  NSC6P01
Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Purple, 1' Length

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Category 6
Sub Brand Copper Patch Cords
Type NetSelect Cat6
UPC 883778505324

Conductor Related

Number Of Conductors 8-Conductor
Wire Size #24 AWG

Certifications and Compliance

Industry Standard(s) TIA-568-C

Logistics