WBP_HC6AGY01_PRODIMAGE
WBP_HC6AGY01_PRODIMAGE

Copper Solutions, Patch Cords, Cat6, Shielded, Gray, 7' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

PS6GY07

Copper Solutions, Patch Cords, Cat6,Shielded, Gray, 7' Length

Shielded

Product details

General

Application
Data Transmission
Attenuation
.1dB
Boot Type
Strain Relief
Color
Gray
Plug Type
RJ45
Sub Brand
Copper Patch Cords
Temperature Rating
Per TIA
Type
Cat6, PS6
UPC
662620604671

Dimensions

Length
7 ft
Outside Diameter
0.218 in

Electrical Ratings

Voltage Rating
300 VAC

Conductor Related

Conductor Stranding
Solid
Number of Conductors
8-Conductor
Wire Size
#24 AWG

Certifications And Compliance

Industry Standard(s)
UL1863

Resources and downloads