text.skipToContent text.skipToNavigation

PS6GY20

by Hubbell Premise Wiring 

Catalog ID: PS6GY20

Copper Solutions, Patch Cords, Cat6,Shielded, Gray, 20' Length

Shielded

Product Details

General

Application Data Transmission
Attenuation .1dB
Boot Type Strain Relief
Color Gray
Plug Type RJ45
Sub Brand Copper Patch Cords
Temperature Rating Per TIA
Type Cat6, PS6
UPC 662620604701

Dimensions

Length 20 ft
Outside Diameter 0.218 in

Electrical Ratings

Voltage Rating 300 VAC

Conductor Related

Conductor Stranding Solid
Number Of Conductors 8-Conductor
Wire Size #24 AWG

Certifications and Compliance

Industry Standard(s) UL1863

Resources/Downloads