text.skipToContent text.skipToNavigation

PS6GY25

By Hubbell Premise Wiring 

Catalog ID: PS6GY25

By Hubbell Premise Wiring
Catalog ID:  PS6GY25
Copper Solutions, Patch Cords, Cat6,Shielded, Gray, 25' Length

Shielded

More Options

Where to Buy

Product Details

General

Attenuation .1dB
Boot Type Strain Relief
Plug Type RJ45
Temperature Rating Per TIA
Type Cat6, PS6
UPC 662620604718

Dimensions

Length 25 ft
Outside Diameter 0.218 in

Electrical Ratings