WBP_HC6AY01_PRODIMAGE
WBP_HC6AY01_PRODIMAGE
WBP_HP6A24_HJ6AY_HC6AY_HC6AB_C6ASPW_PRODIMAGE

Copper Solutions, Patch Cords, Cat6, Shielded, Yellow, 10' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

PS6Y10

Copper Solutions, Patch Cords, Cat6,Shielded, Yellow, 10' Length

Shielded

Product details

General

Application
Data Transmission
Attenuation
.1dB
Boot Type
Strain Relief
Color
Yellow
Plug Type
RJ45
Sub Brand
Copper Patch Cords
Temperature Rating
Per TIA
Type
Cat6, PS6
UPC
662620605104

Dimensions

Length
10 ft
Outside Diameter
0.218 in

Electrical Ratings

Voltage Rating
300 VAC

Conductor Related

Conductor Stranding
Solid
Number of Conductors
8-Conductor
Wire Size
#24 AWG

Certifications And Compliance

Industry Standard(s)
UL1863

Logistics

Carton Quantity
90

Resources and downloads