WBP_HCL6BK01_PRODIMAGE
WBP_HCL6BK01_PRODIMAGE

Patch Cord, NEXTSPEED, Category 6, Low Diameter28 AWG, Black, 30 Foot

Brand:

Hubbell Premise Wiring

Catalog ID:

HCL6BK30

Patch Cord, NEXTSPEED, Category 6, Low Diameter28 AWG, Black, 30 Foot

Low OD, C6, Slim

Product details

General

Application
Data Transmission
Color
  • Black
Sub Brand
Copper Patch Cords
Type
NEXTSPEED Category 6 Patch Cords
UPC
662620610535

Dimensions

Length
30 ft

Electrical Ratings

Voltage Rating
300 VAC

Conductor Related

Number of Conductors
8-Conductor
Wire Size
#28 AWG

Certifications And Compliance

Industry Standard(s)
UL1863

Logistics

Carton Quantity
10

Resources and downloads