WBP_HCL6OR01_PRODIMAGE
WBP_HCL6OR01_PRODIMAGE

Patch Cord, NEXTSPEED, Category 6, Low Diameter28 AWG, Orange, 5 Foot

Brand:

Hubbell Premise Wiring

Catalog ID:

HCL6OR05

Patch Cord, NEXTSPEED, Category 6, Low Diameter28 AWG, Orange, 5 Foot

Low OD, Slim

Product details

General

Application
Data Exchange
Sub Brand
Copper Patch Cords
Temperature Rating
Per TIA
Type
NEXTSPEED Category 6 Patch Cords
UPC
662620618678

Electrical Ratings

Voltage Rating
300 VAC

Conductor Related

Number of Conductors
8-Conductor
Wire Size
#28 AWG

Certifications And Compliance

Industry Standard(s)
UL1863