WBP_HC6AB01_PRODIMAGE
WBP_HC6AB01_PRODIMAGE

Patch Cord, NEXTSPEED, Category 6A, Secure Boot, Blue, 20 Foot

Brand:

Hubbell Premise Wiring

Catalog ID:

HC6AB20SP

Patch Cord, NEXTSPEED, Category 6A, Secure Boot, Blue, 20 Foot

Secure Boot

Product details

General

Application
Data Transmission
Sub Brand
Copper Patch Cords
Type
NEXTSPEED Category 6A Patch Cords
UPC
662620612317

Electrical Ratings

Voltage Rating
300 VAC

Conductor Related

Number of Conductors
8-Conductor
Wire Size
#24 AWG

Certifications And Compliance

Industry Standard(s)
UL1863

Resources and downloads