text.skipToContent text.skipToNavigation

HC6AGY01

by Hubbell Premise Wiring 

Catalog ID: HC6AGY01

Copper Solutions, Patch Cords, Ascent, Cat6A, Slim, 1' Length, Gray

Standard Product

Product Details

General

Application Category 6A
Attenuation .1dB
Boot Type PVC
Color Gray
EU RoHS Indicator Yes
Item Type NEXTSPEED Ascent Category 6A Patch Cords
Material - Insulation Flame Redardant PVC
Material - Jacket Flame Redardant PVC
OEM Brand Name Hubbell Premise Wiring
Plug Type RJ45
Temperature Rating Per TIA
UPC 662620229874

Dimensions

Outside Diameter 0.218

Electrical Ratings

Voltage Rating 300V AC kV

Conductor Related

Conductor Stranding Stranded
Conductor Type Copper
Number Of Conductors 8-Conductor
Wire Size #24 AWG