text.skipToContent text.skipToNavigation

HC6APK15

by Hubbell Premise Wiring 

Catalog ID: HC6APK15

Copper Solutions, Patch Cords, Ascent, Cat6A, Slim, 15' Length, Pink

  • Third Party Verified Category 6A Component
  • Plug Optimized For High Density Switch Ports
  • 10-Gigabit Application Assurance
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

Product Details

General

Attenuation .1dB
Boot Type PVC
Color Pink
EU RoHS Indicator Yes
Item Type NEXTSPEED Ascent Category 6A Patch Cords
Material - Insulation Flame Redardant PVC
Material - Jacket Flame Redardant PVC
OEM Brand Name Hubbell Premise Wiring
Performance
  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+
Plug Type RJ45
Temperature Rating Per TIA
Type Standard
UPC 662620230610

Dimensions

Length 15 ft
Outside Diameter 0.218

Electrical Ratings

Voltage Rating 300V AC kV

Conductor Related

Conductor Stranding Stranded
Conductor Type Copper
Number Of Conductors 8-Conductor
Wire Size #24 AWG

Certifications and Compliance

Industry Standard(s)
  • ANSI/TIA/EIA-568-C.2 Category 6A Component
  • ISO 11801/60603-7-41 Category 6A Component