text.skipToContent text.skipToNavigation

HC6AY15SP

by Hubbell Premise Wiring 

Catalog ID: HC6AY15SP

Patch Cords, NEXTSPEED Cat6A, Secure Boot, Yellow, 15' Length

Secure Boot

Product Details

General

Application Data Transmission
Type NEXTSPEED Category 6A Patch Cords
UPC 662620612447

Electrical Ratings

Voltage Rating 300 VAC

Conductor Related

Number Of Conductors 8-Conductor
Wire Size #24 AWG

Certifications and Compliance

Industry Standard(s) UL1863

Resources/Downloads