WBP_HC6AY01_PRODIMAGE
WBP_HC6AY01_PRODIMAGE

Patch Cords, NEXTSPEED Cat6A, Secure Boot, Yellow, 25' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

HC6AY25SP

Patch Cords, NEXTSPEED Cat6A, Secure Boot, Yellow, 25' Length

Secure Boot

Product details

General

Application
Data Transmission
Sub Brand
Copper Patch Cords
Type
NEXTSPEED Category 6A Patch Cords
UPC
662620612461

Electrical Ratings

Voltage Rating
300 VAC

Conductor Related

Number of Conductors
8-Conductor
Wire Size
#24 AWG

Certifications And Compliance

Industry Standard(s)
UL1863

Resources and downloads